??
CAD model selection
HELP_VARIABLE
Part Number
5300L-06
CH Hex Size
14 mm
CH2 Hex Size
14 mm
F1 (Metric)
12X1.5
F2 (Metric)
12X1.5
Size / Tube Rating
Light Duty
L
36.0 mm
L1
15.5 mm
B Bore (Minimum)
4.0 mm
Tube Size
L06
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions