CAD model selection
Part Number
5302L-28-16
CH Hex Size
41 mm
CH2 Hex Size
46 mm
F1 (Metric)
36X2.0
Pressure Size / Tube Rating
Light Duty
F2 (BSPP)
1-11
L
53.0 mm
L1
20.5 mm
L2
18.0 mm
B Bore (Minimum)
19.0 mm
Tube Size
L28
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions