Catalog navigation
Селекция на CAD модел
Part Number
5315L-08-06
CH Hex Size
12
mm
CH2 Hex Size
17
mm
F1 (Metric)
14X1.5
Size / Tube Rating
Light Duty
F2 (Metric)
12X1.5
L
31.0
mm
L1
24.0
mm
L2
29.0
mm
B Bore (Minimum)
4.0
mm
Tube Size
L08, L06
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Прегледи
Сваляне на CAD модели
Embedded user actions