CAD model selection
Part Number
5315L-18-10
CH Hex Size
24 mm
CH2 Hex Size
32 mm
F1 (Metric)
26X1.5
Size / Tube Rating
Light Duty
F2 (Metric)
16X1.5
L
40.0 mm
L1
33.5 mm
L2
37.0 mm
B Bore (Minimum)
8.0 mm
Tube Size
L18, L10
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions