CAD model selection
Part Number
5333-025S
CH Hex Size
33 mm
F1 (BSPP)
36 MM
Pressure Size / Tube Rating
Heavy Duty
L
20.0 mm
B Bore
19.0 mm
Tube Size
S25
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, GB/T 9065.1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions