??
CAD model selection
HELP_VARIABLE
Part Number
9245-12-25-34
CH Hex Size
41 mm
F1 (JIC)
1 1/16-12
Tube Size
25MM
F2 (Metric)
34X1.5
L
53.5 mm
L1
22.0 mm
L2
15.5 mm
B Bore (Minimum)
15.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
Download CAD models
Embedded user actions