CAD model selection
Part Number
SS5059S-25-16
CH Hex Size
33 mm
CH2 Hex Size
41 mm
F1 (Metric)
36X2.0
Pressure Size / Tube Rating
Heavy Duty
F2 (BSPP)
1-11
L1
42.0 mm
L2
30.0 mm
L3
53.0 mm
B Bore (Minimum)
20.0 mm
Tube Size
S25
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions