??
CAD model selection
HELP_VARIABLE
Part Number
SS5080S-06
CH Hex Size
12 mm
F1,F2,F3 (Metric DIN)
14X1.5
Pressure Size / Tube Rating
Heavy Duty
L
46.0 mm
L1
23.0 mm
L2
16.0 mm
B Bore (Minimum)
4.0 mm
Tube Size
S06
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
Download CAD models
Embedded user actions