CAD model selection
Part Number
SS5204L-18
CH Hex Size
32 mm
F1 (Metric)
26X1.5
Pressure Size / Tube Rating
Light Duty
L
18.0 mm
Tube Size
L18
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions