CAD model selection
Part Number
SS5300L-15
CH Hex Size
27 mm
CH2 Hex Size
27 mm
F1 (Metric)
22X1.5
F2 (Metric)
22X1.5
Size / Tube Rating
Light Duty
L
42.0 mm
L1
17.5 mm
B Bore (Minimum)
12.0 mm
Tube Size
L15
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions