CAD model selection
Part Number
SS5360L-12
CH Hex Size
17 mm
CH2 Hex Size
22 mm
F1 (Metric)
18X1.5
F2 (Metric)
18X1.5
Pressure Size / Tube Rating
Light Duty
L1
24.0 mm
L2
17.0 mm
L3
29.5 mm
B Bore (Minimum)
10.0 mm
Tube Size
L12
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
Download CAD models
Embedded user actions