CAD model selection
Part Number
SS5387L-28
CH Hex Size
37 mm
CH2 Hex Size
46 mm
F1 (Metric)
36X2.0
F2 (Metric)
36X2.0
F3 (Metric)
36X2.0
Pressure Size / Tube Rating
Light Duty
L
76.0 mm
L1
38.0 mm
L2
30.5 mm
L3
41.5 mm
B Bore (Minimum)
24.0 mm
Tube Size
L28
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions