??
CAD model selection
HELP_VARIABLE
Part Number
SS5390L-08
CH Hex Size
12 mm
CH2 Hex Size
17 mm
F1 (Metric)
14X1.5
F2 (Metric)
14X1.5
Pressure Size / Tube Rating
Light Duty
L1
21.0 mm
L2
14.0 mm
L3
27.5 mm
B Bore (Minimum)
6.0 mm
Tube Size
L08
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions