??
CAD model selection
HELP_VARIABLE
Part Number
SS5390S-12
CH Hex Size
17 mm
CH2 Hex Size
24 mm
F1 (Metric)
20X1.5
F2 (Metric)
20X1.5
Pressure Size / Tube Rating
Heavy Duty
L1
29.0 mm
L2
21.5 mm
L3
31.0 mm
B Bore (Minimum)
8.0 mm
Tube Size
S12
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
Download CAD models
Embedded user actions