CAD model selection
Part Number
SS9235-16-08
CH Hex Size
27 mm
F1 (Metric)
16X1.5
F2 (NPT)
1/2-14
L
42.0 mm
L1
12.5 mm
B Bore (Minimum)
9.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 9974 / ISO 6149 / DIN 7631, ANSI B1.20.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions