CAD model selection
Part Number
9022FC-04-12
CH Hex Size
16 mm
F1 (JIC)
7/16-20
F2 (Metric)
12X1.25
L
23.0 mm
L1
13.0 mm
B Bore (Minimum)
4.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, GB/T 9065.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions