??
CAD model selection
HELP_VARIABLE
Part Number
5168S-08-08-14
CH Hex Size
14 mm
CH2 Hex Size
19 mm
F1 (Metric)
16X1.5
F2 (Metric)
16X1.5
Size / Tube Rating
Heavy Duty
F3 (Metric)
14X1.5
L
56.0 mm
L1
24.0 mm
L2
17.0 mm
L3
32.0 mm
B Bore (Minimum)
5.0 mm
Tube Size
S08
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions