Catalog navigation
CAD model selection
Part Number
9068-12-22
CH Hex Size
30 mm
F1 (JIC)
1 1/16-12
F2 (Metric)
22X1.5
L
48.500 mm
L1
22.0 mm
L2
14.0 mm
B Bore (Minimum)
15.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions