CAD model selection
Part Number
9605S-08-L10-16
CH Hex Size
22 mm
F1 (JIC)
3/4-16
Tube Size
Light 10
F2 (Metric)
16X1.5
L
38.500 mm
L1
17.5 mm
L2
11.5 mm
B Bore (Minimum)
8.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions