CAD model selection
Part Number
9605S-12-L22-30
CH Hex Size
36 mm
F1 (JIC)
1 1/16-12
Tube Size
Light 22
F2 (Metric)
30X2.0
L
51.500 mm
L1
22.0 mm
L2
17.0 mm
B Bore (Minimum)
15.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions