??
CAD model selection
HELP_VARIABLE
Part Number
9635S-16-L10-06
CH Hex Size
24 mm
F1 (Metric)
16X1.5
Tube Size
Light 10
F2 (NPT)
3/8-18
L
37.5 mm
L1
11.5 mm
B Bore (Minimum)
8.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ANSI B1.20.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions