CAD model selection
Part Number
SS5068L-28-33
CH Hex Size
41 mm
F1 (Metric)
36X2.0
Size / Tube Rating
Light Duty
F2 (Metric)
33X2.0
L1
43.0 mm
L2
17.5 mm
L3
18.0 mm
B Bore (Minimum)
24.0 mm
Tube Size
L28
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions