??
CAD model selection
HELP_VARIABLE
Part Number
SS9235-10X1.5-02
CH Hex Size
16 mm
F1 (Metric)
10X1.5
F2 (NPT)
1/8-27
L
28.0 mm
L1
10.5 mm
B Bore (Minimum)
4.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 9974 / ISO 6149 / DIN 7631, ANSI B1.20.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions