CAD model selection
Part Number
SS9606-16-S30-42
CH Hex Size
50 mm
F1 (JIC)
1 5/16-12
Tube Size
Super 30
F2 (Metric)
42X2.0
L
51.0 mm
L1
22.0 mm
L2
17.0 mm
B Bore (Minimum)
15.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions