??
CAD model selection
HELP_VARIABLE
Part Number
4007-16X2.0-02
CH Hex Size
17 mm
Test Point F1 (Metric)
M16X2.0
F2 (NPT)
1/8-27
L
37.0 mm
L1
17.5 mm
L2
9.5 mm
B Bore (Minimum)
3.0 mm
Material Spec
Steel
Plating
Zn/Ni
Relevant Standards
16X2.0 TEST POINT, ANSI B1.20.3
Previews
Download CAD models
Embedded user actions