Catalog navigation
CAD model selection
Part Number
3059-06-06
F1 (JIC)
9/16-18
F2 (BSP)
3/8-19
L
30.0 mm
H
18.0 mm
W
28.00 mm
B Bore (Minimum)
7.00 mm
T Thickness
5.50 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions