CAD model selection
Part Number
6247-16-35-45
CH Hex Size
50 mm
F1 (ORFS)
1 7/16-12
OD Outer Diameter
35 mm
F2 (Metric)
45X1.5
L
50.0 mm
L1
16.5 mm
L2
16.0 mm
B Bore (Minimum)
20.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 261 / ISO 8434-1 / DIN 235
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions