??
CAD model selection
HELP_VARIABLE
Part Number
9002L-08-08
CH Hex Size
27 mm
F1 (JIC)
3/4-16
F2 (BSPP)
1/2-14
L
72.0 mm
L1
48.0 mm
L2
12.5 mm
B Bore (Minimum)
8.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions