CAD model selection
Part Number
9005-05-02
CH Hex Size
15 mm
F1 (JIC)
1/2-20
F2 (BSPP)
1/8-28
L
32.0 mm
L1
14.0 mm
L2
11.5 mm
B Bore (Minimum)
5.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions