CAD model selection
Part Number
9058-08-08
FH Fixed Hex Size
22.0 mm
MH Moving Hex Size
27 mm
F1 (JIC)
3/4-16
F2 (BSPP)
1/2-14
L1
27.0 mm
L2
38.0 mm
B Bore (Minimum)
9.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions