CAD model selection
Part Number
9158-06-06-06
Fixed Hex Size
19 mm
Moving Hex Size
22 mm
F1 (JIC)
9/16-18
F2 (JIC)
9/16-18
F3 (BSPP)
3/8-19
L
65.5 mm
L1
28.5 mm
L3
35.0 mm
B Bore (Minimum)
7.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions