??
CAD model selection
HELP_VARIABLE
Part Number
9237-06-16
CH Hex Size
20 mm
F1 (JIC)
9/16-18
F2 (KOMATSU)
16X1.5
L
40.000 mm
L1
14.0 mm
L2
17.5 mm
B Bore (Minimum)
7.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 261
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions