??
CAD model selection
HELP_VARIABLE
Part Number
9078-08-08-10
CH Hex Size
29 mm
CH2 Hex Size
21 mm
F1 (BSPP)
1/2-14
F2 (BSPP)
1/2-14
F3 (SAE ORB)
7/8-14
L
80.0 mm
L1
36.5 mm
L3
43.5 mm
B Bore (Minimum)
11.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, SAE J1926 / ISO 11926
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions