??
CAD model selection
HELP_VARIABLE
Part Number
6002-04-04
CH Hex Size
19 mm
F1 (ORFS)
9/16-18
F2 (BSPP)
1/4-19
L
31.0 mm
L1
12.5 mm
L2
11.0 mm
B Bore (Minimum)
4.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions