??
CAD model selection
HELP_VARIABLE
Part Number
6059-08-06
FH Fixed Hex Size
19.0 mm
MH Moving Hex Size
22.0 mm
F1 (ORFS)
13/16-16
F2 (BSPP)
3/8-19
L1
28.5 mm
L2
38.5 mm
B Bore (Minimum)
9.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions