??
CAD model selection
HELP_VARIABLE
Part Number
6605-04-L08-14
CH Hex Size
19 mm
F1 (ORFS)
9/16-18 mm
Pressure
Light 08
F2 (Metric)
14X1.5
L
30.5 mm
L1
10.0 mm
L2
10.0 mm
B Bore (Minimum)
4.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions