??
CAD model selection
HELP_VARIABLE
Part Number
6622-06-06
CH Hex Size
19 mm
F1 (ORFS)
11/16-16
F2 (JIC)
9/16-18
L
34.5 mm
L1
11.5 mm
L2
14.5 mm
B Bore (Minimum)
6.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, SAE J514 / ISO 8434-2
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions