??
CAD model selection
HELP_VARIABLE
Part Number
9023-16-12
CH Hex Size
38 mm
CH2 Hex Size
37 mm
F1 (NPT)
1-11.5
F2 (BSPP)
3/4-14
L
58.0 mm
L1
25.0 mm
L2
22.0 mm
B Bore (Minimum)
17.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ANSI B1.20.3, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions