CAD model selection
Part Number
9260-04-04
CH Hex Size
13 mm
CH2 Hex Size
19 mm
F1 (JIC)
7/16-20
F2 (BSPP)
1/4-19
L1
31.5 mm
L2
31.5 mm
B Bore (Minimum)
4.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions