??
CAD model selection
HELP_VARIABLE
Part Number
3059HB-08-08
F1 (JIC)
3/4-16
F2 (BSP)
1/2-14
L
45.0 mm
H
22.0 mm
W
34.00 mm
B Bore (Minimum)
8.00 mm
T Thickness
6.50 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 12151, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions