CAD model selection
Part Number
5002L-06-04
CH Hex Size
19 mm
F1 (Metric)
12X1.5
Size / Tube Rating
Light Duty
F2 (BSPP)
1/4-19
L1
29.0 mm
L2
10.0 mm
L3
12.0 mm
B Bore (Minimum)
4.0 mm
Tube Size
L06
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions