??
CAD model selection
HELP_VARIABLE
Part Number
6002L-08-08
CH Hex Size
27 mm
F1 (ORFS)
13/16-16
F2 (BSPP)
1/2-14
L
69.0 mm
L1
44.5 mm
L2
14.0 mm
B Bore (Minimum)
9.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions