??
CAD model selection
HELP_VARIABLE
Part Number
8037-08-08
CH Hex Size
29 mm
F1 (NPT)
1/2-14
F2 (BSP)
1/2-14
L
40.0 mm
L1
18.0 mm
B Bore (Minimum)
11.5 mm
Material Spec
Brass
Relevant Standards
ANSI B1.20.3, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions