CAD model selection
Part Number
9000-12-06ES
CH Hex Size
32 mm
F1 (BSPP)
3/4-14
F2 (BSPP)
3/8-19
L
43.5 mm
L1
15.5 mm
L2
13.0 mm
B Bore (Minimum)
8.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions