Catalog navigation
CAD model selection
Part Number
9007-08-06
CH Hex Size
27 mm
F1 (BSPP)
1/2-14
F2 (NPT)
3/8-18
L
38.0 mm
L1
14.0 mm
L2
16.0 mm
B Bore (Minimum)
8.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ANSI B1.20.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions