Catalog navigation
CAD model selection
Part Number
9021-08-08
CH Hex Size
27 mm
CH2 Hex Size
22 mm
F1 (BSPP)
1/2-14
F2 (JIC)
3/4-16
L
42.0 mm
L1
14.0 mm
L2
19.5 mm
B Bore (Minimum)
10.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, SAE J514 / ISO 8434-2
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions