CAD model selection
Part Number
9052-12-12
FH Fixed Hex Size
29.0 mm
MH Moving Hex Size
32 mm
F1 (BSPP)
3/4-14
F2 (BSPP)
3/4-14
L1
44.0 mm
L2
50.0 mm
B Bore (Minimum)
16.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions