??
CAD model selection
HELP_VARIABLE
Part Number
9920-06-06
CH Hex Size
22 mm
F1 (BSPP)
3/8-19
F2 (Hose Barb)
3/8''
L
47.0 mm
L1
13.0 mm
L2
27.0 mm
B Bore (Minimum)
7.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 12151
Previews
Download CAD models
Embedded user actions