CAD model selection
Part Number
RR-24
D Diameter
60 mm
F1 (BSPP)
1 1/2'' mm
X Cross Section
4.5 mm
T Width
2.5 mm
B Bore (Minimum)
51.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions