??
CAD model selection
HELP_VARIABLE
Part Number
SS9015-08-12
CH Hex Size
27 mm
CH2 Hex Size
32 mm
F1 (BSPP)
1/2-14
F2 (BSPP)
3/4-14
L
51.0 mm
L1
16.0 mm
L2
24.0 mm
B Bore (Minimum)
11.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions